??
CAD model selection
ED09AR-GY
HELP_VARIABLE
Part No.
ED09AR-GY
Thread
PG 9
Colour
Position
D1
2-6 mm
GL
8 mm
H
23.0 mm
L
45 mm
max. bending radius
5 mm
SW
19 mm
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
The preview does not represent the part configuration anymore.You have to generate a new preview.